TRS track system

The TRS track system has been designed for applications which demand that the scale be removed easily.

Overview

Introduction

The TRS track system consists of aluminium guide rails available in 1 m and 2 m sections and a scale clamp element. It securely retains the magnetic scale whilst allowing it to expand and contract freely.

The scale clamp provides a fixed point from which the MS scale can expand.

If damaged, the scale can be pulled out of the guide rails and replaced even where access is limited, thus reducing machine downtime. This feature also makes the system ideal for large machines that need to be sectioned for transportation.

The system also allows the user to easily join the ends of two magnetic scales and reach lengths longer than 100 m.

The design of the track section allows installation next to most standard guide rails or freely on any surface. Therefore it is suitable for many applications, such as automated assembly equipment, printing and other machines that require the scale to be installed/removed for transit, or simply for any application where thermal expansion of the scale must be independent of the machine structure.

Features

  • Aluminium carrier for easy magnetic scale refitting
  • Allows the scale to freely expand with almost zero hysteresis
  • Allows joining the ends of magnetic scales to reach lengths longer than 100 m
  • Available section lengths: 1 m, 2 m
  • Two different installation methods to fit your application
  • Compatible with all RLS® readheads
    • NOTE - scale must be ordered for track system compatibility

Scale prepared for aluminium section

The scale needs to be specially prepared for easy integration into the aluminum carrier. For ordering, see datasheet LM10D18, which can be found in the Documentation Tab.

Documentation

Doc. no. Issue Description Type Size
LM10D18 1 MS track system PDF File 1082 KB
MS10-3D / MS10 track system 3D Model (.sldprt, .step) WinRAR ZIP archive 1314 KB

Support


Please view our FAQ section for commonly asked questions.

For any additional information please send us an email.

Name*
E-mail*
Company*
Company Address*
Country*
Please select your area of interest
TRACK
In general
Your message:
Security code*
The CAPTCHA image

Fields marked with * are mandatory and must be completed.