RMB30 rotary magnetic module

Overview

Introduction

The RMB30 encoder module provides the functionality of the RM36 encoder in a compact component format for simple customer integration. With a large range of outputs and both 5 V and 24 V power supply variants the unit is easily integrated to existing electronics.

The encoder module consists of a magnetic actuator and a separate sensor board. Rotation of the magnetic actuator is sensed by a custom encoder chip mounted on the sensor board, and processed to give the required output format. Output signals are provided in industry standard absolute, incremental, analogue or linear formats.

The RMB30 can be used in a wide wide range of applications including marine, medical, print, converting, industrial automation, metal working, motor control and instrumentation.

Features

  • 30 mm diameter circular module
  • 24 V and 5 V power supply versions
  • High speed operation to 30,000 rpm
  • Absolute - to 13 bit resolution (8,192 counts per revolution)
  • Industry standard absolute, incremental, analogue and linear output formats
  • Accuracy to ±0.5°
  • RoHS compliant (lead free)

Documentation

Doc. no. Issue Description Type Size
RMB30D01 8 RMB30 Data sheet PDF File 780 KB

Support


Please view our FAQ section for commonly asked questions.

For any additional information please send us an email.

Name*
E-mail*
Company*
Company Address*
Country*
Please select your area of interest
RMB30
In general
Your message:
Security code*
The CAPTCHA image

Fields marked with * are mandatory and must be completed.

RMB30