RMB29 rotary magnetic module
Overview
Introduction
The RMB29 analogue encoder module is designed for direct integration to high volume OEM applications. The low cost 29 mm square PCB is provided with a connector for easy installation.
The encoder module consists of a magnetic actuator and a separate sensor board. Rotation of the magnetic actuator is sensed by a custom encoder chip mounted on the sensor board, and processed to give one sine/cosine wave per revolution.
The RMB29 can be used in a wide range of applications including motor control and industrial automation.
Features
- 29 mm square module
- Low cost for OEM integration
- 5 V power supply versions
- High speed operation to 60,000 rpm
- Analogue sine/cosine output
- Accuracy to ±0.5°
- RoHS compliant (lead free)
Documentation
| Doc. no. | Issue | Description | Type | Size |
| RMB29D01 | 1 | RMB29 Data sheet | PDF File | 641 KB |
Support
td>