RMB20 rotary magnetic module
Overview
Introduction
The RMB20 encoder module provides the functionality of the RM22 encoder in a compact component format for simple customer integration. With a PCB diameter of only 20 mm the module fits into miniature designs.
The encoder module consists of a magnetic actuator and a separate sensor board. Rotation of the magnetic actuator is sensed by a custom encoder chip mounted on the sensor board, and processed to give the required output format. Output signals are provided in industry standard absolute, incremental, analogue or linear formats.
The RMB20 can be designed into equipment used in a wide range of applications including marine, medical, print, converting, industrial automation, motor control and instrumentation.
Features
- 20 mm diameter circular module
- 5 V power supply
- High speed operation to 30,000 rpm
- Absolute - to 13 bit resolution (8,192 counts per revolution)
- Industry standard absolute, incremental, analogue and linear output formats
- Accuracy to ±0.5°
- RoHS compliant (lead free)
Documentation
| Doc. no. | Issue | Description | Type | Size |
| RMB20D01 | 8 | RMB20 Data sheet | PDF File | 663 KB |
Support
td>