RM44 - up to 13 bit encoder base unit
Overview
Introduction
The RM44 encoder-sensor base unit is designed for integration on to electric motors or other devices for shaft position and velocity measurement. A Hall sensor ASIC is moulded into the solid metal housing to achieve the highest IP ratings, high EMC immunity, extended operating temperature range and the best possible shock and vibration resistance.
Available output options are 13 bit absolute SSI and/or 8192 cpr incremental. Many other options can also be provided including analogue sine/cosine, linear voltage as well as redundant functionality.
With the provided magnet a system accuracy of 0.2 degrees is achievable. A range of magnetic actuators for easy integration onto or into the shaft is also offered for easy system integration.
Features
- Easy to install - with self locating design
- Low cost for OEM integration
- Fully sealed to IP68
- High reliability from proven non-contact sensing technology
- Available with 5 V or 24 V power supply
- RoHS compliant (lead free)
Documentation
| Doc. no. | Issue | Description | Type | Size |
| RM44D01 | 3 | RM44 Datasheet | PDF File | 660 KB |
| RM44-3D | / | RM44 3D Model (.igs, .sldprt, .step) | WinRAR ZIP archive | 324 KB |
| RMH-3D | / | RMH magnetic acutuator 3D Model (.igs, .sldprt, .step) | WinRAR ZIP archive | 54 KB |
Accessories
RE58 flange
The RE58 is a modular bearing/shaft encoder system that has been designed for easy integration to existing 58 mm synchro flange and clamp applications. The non-contact RM44 encoder used on the back of the bearing/shaft assembly provides ultimate reliability in harsh environmental conditions where other encoders would fail within.
For more information on the product click here.
Interfaces
P201 USB encoder interface
The P201 is a single channel USB encoder interface suitable for use with a wide variety of 5 V rotary and linear encoders. It allows encoders to be easily interfaced and powered from a PC using only a USB cable. For more information on the product click here.
Support

td>