RE58 encoder flanges
Overview
Introduction
The RE58 is a modular bearing/shaft encoder system that has been designed for easy integration to existing 58 mm synchro flange and clamp applications.
The modular design combines the benefits of the non-contact OnAxis™ magnetic encoder technology with existing industrial encoder designs. The non-contact RM44 encoder used on the back of the bearing/shaft assembly provides ultimate reliability in harsh environmental conditions where other encoders would fail. Even if the bearing/shaft fails it can be easily replaced without damaging the RM44 encoder. The RM44 encoder offers a wide range of output options including incremental, absolute and analogue protocols with up to 13 bit (8192 counts per rev) resolution.
Documentation
| Doc. no. | Issue | Description | Type | Size |
| RE58D01 | 2 | RE58 Data sheet | PDF File | 499 KB |
| RE58-3D | / | RE58 3D Model (.igs, .sldprt, .step) | WinRAR ZIP archive | 1259 KB |
Accessories
RM44 encoder base unit
The RM44 encoder-sensor base unit is designed for integration on to electric motors or other devices for shaft position and velocity measurement. The contactless encoder can be easily connected to the RE58 flange to create a 58 mm diameter industrial bearing/shaft style encoder.
For more information on the product click here.
Support
td>