News
NEW 12 bit encoder for digital motor control
13. 05. 2009
The new AM4096 magnetic encoder IC takes proven OnAxis™ encoder technology further with increased functionality and reduced costs.
More...
The new LM15 linear encoder provides ride heights to 4 mm
25. 05. 2009
The new linear magnetic encoder brings up to 100 m travel to demanding high-speed applications at a ride height of up to 4 mm.
More...
The new LM13 magnetic ring encoder joins the proven family of rotary and linear magnetic encoders made by RLS
17. 12. 2008
The new magnetic ring encoder brings additional performance, durability and value to a wide range of applications.
More...
The new LM13 linear encoder system features a compact readhead and a large range of resolutions from 250 µm to 1 µm
17. 12. 2008
New linear magnetic encoder with a compact readhead, wide range of resolutions and possibility of measuring partial arcs.
More...
The new LM10 linear encoder joins the proven family of rotary magnetic encoders made by RLS
5. 11. 2007
New linear magnetic encoder range brings additional performance, durability and value to a wide range of applications.
More...
You can now order Magnetic Encoders online for worldwide delivery direct from RLS.
17. 9. 2007
RM22, RE22, RM36 and RE36 magnetic encoders can now be purchased 24 hours a day from www.rlsdirect.com. Pay instantly with Visa or Mastercard.
More...
The excellent AM8192 is now even better!
17. 5. 2007
By making some simple changes to the settings used in the AM8192 even more performance has been pushed out of the chip.
More...
Non-contact magnetic encoders 'find their hole'
The fully sealed non-contact RM44 encoder unit can be dropped into a cast or machined hole and simply fastened with two screws. There is no need for any adjustment!
More...
NASA Tech Briefs: "Product of the month"
1. 11. 2006
The 13 bit magnetic sensor AM8192 has been voted "Product of the month" by NASA's official magazine Tech Briefs.
More...
RLS is now ISO9001 certified
28. 7. 2006
RLS is ISO9001 certified as of 28th July 2006.
More...
RLS products now RoHS compliant
1. 7. 2006
RLS products are now in compliance with the EC Directive 2002/95/EC which has been adopted by the European Union in February 2003.
More...
AM256Q, the ultracompact variant of the AM256 released
9. 5. 2005
The AM256Q uses the same technology as the AM256 and AM256L integrated circuits but is offered in the compact QFN28 package (6x6 mm). It provides Incremental and Serial (SSI) digital outputs at 8 bit resolution as well as Sinusoidal analogue outputs.
More...
RMB20 and RMB30 range of standard angular magnetic modules expanded
9. 5. 2005
The RMB20 and RMB30 encoder modules provide the functionality of the RM22 and RM36 encoders in a compact component format suitable for customer integration.
More...
The new RLX40i interpolator available
5. 5. 2005
Compact low cost interpolator for use in high volume applications. Ideal for analogue signal conversion in optical rotary encoders.
More...
Low voltage variant of the AM256 angular magnetic encoder chip available
4. 5. 2005
Low voltage variant with 3.3 V supply voltage and 7 mA typical power consumption.
More...
AM512B datasheet released
9. 3. 2005
Following months of test work, the full datasheet has been released.
More...
td>