Interfaces

P201 USB encoder interface

The P201 is a single channel USB encoder interface suitable for use with a wide variety of 5 V rotary and linear encoders. It allows encoders to be easily interfaced and powered from a PC using only a USB cable.

The P201 is available in 2 versions:

For more information on the product click here.

P201 P201 software

UPRG01 programming interface

The UPRG01 is a programming interface for use with compatible encoders. The encoders which support this functionality are the LM10 linear encoder, LM13 linear encoder and LM13 ring encoder. Note that a special option of the encoders must be ordered with this programmability enabled. The software allows the resolution, edge separation and count direction to be changed for both linear and ring encoders. The interface connects simply to a computer via a USB port.

For more information on the product click here.

UPRG01 UPRG software