AM8192B - 13 bit rotary magnetic sensor chip
The AM8192B is a compact encoder-on-chip solution for high resolution angular position detection of a permanent magnet placed above the chip.
Overview
Introduction
The cylindrically shaped high quality magnet is diametrically polarized and factory selected to ensure best accuracy performance.
Sine and cosine voltage outputs from the Hall sensor array vary with magnet position. Analogue signals are then converted to position data using a configurable interpolator (up to 13 bit).
The encoder resolution is configurable using an external EEPROM while the Hall sensor array is already factory-trimmed for optimum performance. The absolute angle position value can be accessed through an SSI interface. The relative changes of angle position are simultaneously output as incremental A QUAD B encoder signals at up to 8192 counts per revolution.
Sample kits: RMK3B
AM8192B Rotary Magnetic Encoder IC on a PCB with all necessary components and a magnet, delivered in an antistatic box.
Outputs: SSI, Incremental, Unbuffered Sine/Cosine
Features
- Contactless angular position encoding over 360°
- Ideal for harsh environments due to magnetic sensing
- Complete system-on-chip solution
- Up to 13 bit absolute encoder
- Range of binary and decimal resolutions
- Output options:
- Incremental
- Serial SSI
- High speed operation (38,000 rpm at 13 bit resolution)
- 5 V power supply
- SMD package LQFP44
- RoHS compliant (lead free)
Documentation
| Doc. no. | Issue | Description | Type | Size |
| AM8192BD01 | 5 | AM8192B Data sheet | PDF File | 665 KB |
| AM8192B_HexFile | 1.0.5 | AM8192B Hex File configuration software | WinRAR ZIP archive | 443 KB |
td>