AM512B - 9 bit rotary magnetic sensor chip

The AM512B is a compact solution for angular position sensing.

Overview

Introduction

AM512B

The IC senses the angular position of a permanent magnet placed above the chip. The permanent magnet must be diametrically polarized and of cylindrical shape.

The AM512B uses Hall sensor technology to detect the magnetic flux density distribution at the surface of the silicon. Hall sensors are placed in a circular array around the center of the IC and deliver a voltage representation of magnetic field distribution.

The sine and cosine voltage outputs from the sensor array vary with magnet position. The sine and cosine signals are then converted to absolute angle position with a fast nine bit flash interpolator.

The absolute angle position value from the interpolator is output through a parallel binary interface or a serial SSI interface or a linear voltage output. The relative changes of angle position are output through incremental A QUAD B encoder signals. The resolution of incremental output is 512 counts per turn.


Sample kits: RMK1B

RMK1B

AM512B Rotary Magnetic Encoder IC on a PCB with all necessary components and a magnet, delivered in an antistatic box.

Outputs: Parallel, SSI, Incremental, Linear Voltage, Unbuffered Sine/Cosine

Features

  • Contactless angular position encoding over 360°
  • Ideal for harsh environments due to magnetic sensing
  • Complete system-on-chip solution
  • 9 bit absolute encoder
  • Output options:
    • Incremental
    • Parallel
    • Serial SSI
    • Analogue linear
  • Factory optimised linearity
  • High rotational speed up to 30,000 rpm
  • 5 V power supply
  • Low power consumption. 20 mA typical.
  • Extended operating temperature range (-40 °C to 125 °C)
  • SMD package LQFP44

Documentation

Doc. no. Issue Description Type Size
AM512BD01 4 AM512B Data sheet PDF File 608 KB

Sample request

RLS offers free component samples to qualified OEM customers and professional design engineers. Please note that RLS will qualify each request and limit the number of units provided free of charge to each customer.

First Name*

Last Name*
Company*
Job Title
Website  
Company Address*
City*
State
Postcode*
Country*
Telephone*
E-mail*
Samples required:   AM512BKIT (1 chip + 1 magnet free of charge)
  RMK1B (AM512B evaluation board + 1 magnet free of charge) recommended

Description of application for
which chip is intended*
Required resolution   Degrees      Bits      cpr
Minimum accuracy required   Degrees      %   
Required output type
Operating temperature for application °C
Estimated annual requirement*
Notes / Additional requirements
Shipping information*   Please ship by regular mail (free of charge)
  Please ship express using my account:
   Account No: 

Fields marked with * are mandatory and must be completed.


Any information you provide will be held by the RLS d.o.o. and Renishaw Group of companies for the purpose of providing after sales service and support to you. We may also use the information to offer you products and services that we feel may be of interest to you.

RLS d.o.o. markets and sells its products and services world-wide through subsidiaries, associated companies, representative offices, distributors and agents (defined as "Renishaw Group").

If you are based outside Slovenia we will need to pass your information to members of the Renishaw Group in order to deal with your enquiries and provide sales and service support. By submitting this form you accept that your information may be transferred to the relevant member of the Renishaw Group that is our representative in your area. The information may be stored, accessed and used there. However we will not disclose your information to any other third party.

You may withdraw your consent at any time by contacting us at any of the following:

Email: mail@rls.si
Post: RLS d.o.o., C. II. grupe odredov 25, SI-1261 Ljubljana-Dobrunje, Slovenia
Telephone: +386 1 52 72 100
Fax: +386 1 52 72 129

You will also be given the opportunity to withdraw consent each time that we contact you.


  Please tick this box if you agree with our terms and conditions.
Security code*
The CAPTCHA image

Support


Please view our FAQ section for commonly asked questions.

For any additional information please send us an email.

Name*
E-mail*
Company*
Company Address*
Country*
Please select your area of interest
AM512B
In general
Your message:
Security code*
The CAPTCHA image

Fields marked with * are mandatory and must be completed.