AM4096 - 12 bit rotary magnetic encoder chip

The AM4096 is a compact solution for angular position sensing.

Overview

Introduction

AM4096

Within the miniature chip is the processing circuitry to provide outputs in absolute SSI, incremental, linear voltage, tacho and UVW formats with resolutions to 12 bit. The zero position can also be selected at point of installation.

Programming is possible over the two wire interface (TWI), which is compatible with the I2C protocol. The TWI allows to interconnect up to 128 individually addressable devices using only two directional bus lines. The chip can operate with either 3 V or 5 V power supply and can be put into a power down state designed for battery powered applications.

This chip uses the proven OnAxis™ sensing principle. The encoder IC senses the position of a diametrically polarized magnet placed above the chip.

As the magnet rotates an array of Hall sensors within the chip produces a voltage representation of the magnetic field distribution. Subsequent internal processing is then used to produce the required output signal format and resolution.

With such a flexible design the AM4096 can be used in a wide range of non-contact position or velocity measurements, such as motor motion control and commutation, robotics, camera positioning, various encoder applications, battery powered devices and other demanding high resolution applications.


Sample kits: RMK4

RMK4

AM4096 rotary Magnetic Encoder IC on a PCB with all necessary components and a magnet, delivered in an antistatic box.

Output options: SSI, Incremental, Linear voltage, UVW, TWI (programmable: Buffered Sine/Cosine, Tacho)

Features

  • Contactless angular position encoding over 360°
  • Selectable resolutions to 12 bit
  • Programmable zero position
  • Output options:
    • Incremental
    • Serial SSI
    • UVW
    • TWI
    • Linear voltage
    • Programmable: Buffered Sine/Cosine, Tacho
  • High speed operation
  • 3 V or 5 V power supply
  • Power save mode
  • Extended operating temperature range (-40 °C to 125 °C)
  • Integrated EEPROM
  • TSSOP28 package
  • RoHS compliant (lead free)

Documentation

Doc. no. Issue Description Type Size
AM4096D02 2 AM4096 Data sheet PDF File 1054 KB

Interfaces

UPRGAM4096 programming interface for RMK4

UPRGAM4096 programming interface

The UPRGAM4096 is a programming interface for use with AM4096 rotary magnetic encoder chip and RMK4 evaluation board. It connects simply to a computer via a USB port. The package includes USB 2.0 A-B mini cable and a ribbon cable with the appropriate connector for the RMK4 board.

For more information on the product click here.

Sample request

RLS offers free component samples to qualified OEM customers and professional design engineers. Please note that RLS will qualify each request and limit the number of units provided free of charge to each customer.

First Name*

Last Name*
Company*
Job Title
Website  
Company Address*
City*
State
Postcode*
Country*
Telephone*
E-mail*
Samples required:   AM4096KIT (1 chip + 1 magnet free of charge)
  RMK4 (AM4096 evaluation board + 1 magnet free of charge) recommended

Description of application for
which chip is intended*
Required resolution   Degrees      Bits      cpr
Minimum accuracy required   Degrees      %   
Required output type
Operating temperature for application °C
Estimated annual requirement*
Notes / Additional requirements
Shipping information*   Please ship by regular mail (free of charge)
  Please ship express using my account:
   Account No: 

Fields marked with * are mandatory and must be completed.


Any information you provide will be held by the RLS d.o.o. and Renishaw Group of companies for the purpose of providing after sales service and support to you. We may also use the information to offer you products and services that we feel may be of interest to you.

RLS d.o.o. markets and sells its products and services world-wide through subsidiaries, associated companies, representative offices, distributors and agents (defined as "Renishaw Group").

If you are based outside Slovenia we will need to pass your information to members of the Renishaw Group in order to deal with your enquiries and provide sales and service support. By submitting this form you accept that your information may be transferred to the relevant member of the Renishaw Group that is our representative in your area. The information may be stored, accessed and used there. However we will not disclose your information to any other third party.

You may withdraw your consent at any time by contacting us at any of the following:

Email: mail@rls.si
Post: RLS d.o.o., C. II. grupe odredov 25, SI-1261 Ljubljana-Dobrunje, Slovenia
Telephone: +386 1 52 72 100
Fax: +386 1 52 72 129

You will also be given the opportunity to withdraw consent each time that we contact you.


  Please tick this box if you agree with our terms and conditions.
Security code*
The CAPTCHA image

Support


Please view our FAQ section for commonly asked questions.

For any additional information please send us an email.

Name*
E-mail*
Company*
Company Address*
Country*
Please select your area of interest
AM4096
In general
Your message:
Security code*
The CAPTCHA image

Fields marked with * are mandatory and must be completed.