AM256DEMO - Rotary Magnetic Encoder Evaluation Board for AM256

AM256DEMO is an evaluation board for the AM256 rotary magnetic encoder chip.

Overview

Introduction

AM256DEMO

AM256DEMO features the AM256 chip on a PCB with drivers for different outputs and on-board magnet carrier, which can be manually rotated.

Features

  • Non contact measurements up to 60,000 rpm
  • Moisture and dirt tolerant magnetic principal
  • Extended operating temperature range (-40 °C to 125 °C)
  • 8 bit resolution

Documentation

Doc. no. Issue Description Type Size
AM256D01 10 AM256 Data sheet PDF File 578 KB

Support


Please view our FAQ section for commonly asked questions.

For any additional information please send us an email.

Name*
E-mail*
Company*
Company Address*
Country*
Please select your area of interest
AM256DEMO
In general
Your message:
Security code*
The CAPTCHA image

Fields marked with * are mandatory and must be completed.