Magnetic ring encoders
A high-speed magnetic ring encoder designed for use in harsh environments, such as woodworking, stone-cutting, sawing, metalworking, textiles, packaging, plastics processing, automation and assembly systems, laser/flame/water-jet cutting, electronic assembly equipment etc.
The magnetic ring encoder system consists of a compact readhead and a magnetised ring with a diameter of 100.5 mm. As the ring rotates with the axis, the readhead detects the magnetic signature of the magnetised ring and processes these signals to the required output.
- High speed operation to 25,000 revolutions per minute
- Resolutions from 1,280 to 327,680 counts per revolution
- Excellent dirt immunity
- Integral set-up LED
- Industry standard digital output options
|
|
LM13 ring
The LM13 is a compact magnetic ring encoder designed for use in harsh environments. |
td>