RM36 non-contact 5 V and 24 V

The RM36 is a high-speed magnetic rotary encoder designed for use in harsh industrial environments.

Overview

Introduction

The non-contact two part design removes the need for seals or bearings ensuring long-term reliability and simple installation.

The encoder comprises a magnetic actuator and a separate encoder body. Rotation of the magnetic actuator is sensed by a custom encoder chip within the body, and processed to the required output.

The encoder chip processes the signals received to provide resolutions to 13 bit (8192 positions per revolution) with operational speeds to 30,000 rpm. Resolution options include binary and decimal. Output signals are provided in industry standard absolute, incremental or linear formats.

The compact encoder body is just 36 mm in diameter and provides dirt immunity to IP68. The RM36 can be used in a wide range of applications including marine, medical, print, converting, industrial automation, metal working, motor control and instrumentation.

Features

  • Excellent immunity to IP68
  • Non-contact, frictionless design
  • High speed operation to 30,000 rpm
  • 36 mm diameter body
  • Stainless steel body option
  • Industry standard absolute, incremental and linear output formats
  • Binary and decimal resolution options
  • Accuracy to ±0.5°
  • Simple installation
  • Low inertia
  • RoHS compliant (lead free)

Specifications

Diameter 36.5 mm
Weight Encoder with 1 m cable (no connector) 85 g. Magnetic actuator 12 g.
Length 33 mm including magnetic actuator
Body Style Non-contact sensing. Cylindrical body.
Resolution to 13 bit (8192 counts per rev)
Outputs Available Industry standard absolute, incremental and linear output formats
Maximum Speed to 30,000 rpm
Accuracy to ±0.5°
Power Supply 5 V and 24 V
Environmental Sealing IP64 or IP68
Cable Exit Type Radial
Shaft Diameter To suit all common shaft sizes up to 10 mm
Connector Options Flying lead, 9 way 'D' type connector and 15 way 'D' type (parallel format only)
Operating Temperature from -40 °C to +125 °C dependant on output type - refer to datasheet
Housing Material Encoder body - aluminium or stainless steel. Magnetic actuator - stainless steel.

Documentation

Doc. no. Issue Description Type Size
RM36D01 1 RM36 Data sheet PDF File 532 KB
RM36D02 1 RM36 Installation Guide PDF File 346 KB
RM36-D01 / RM36 Installation Drawing (.dxf) WinRAR ZIP archive 93 KB
RM36-3D / RM36 3D Model (.igs, .sldprt, .step) WinRAR ZIP archive 238 KB
RMA-3D / RMA magnetic actuator 3D Model (.igs, .sldprt, .step) WinRAR ZIP archive 1146 KB

Interfaces

P201 USB encoder interface

P201 interface

The P201 is a single channel USB encoder interface suitable for use with a wide variety of 5 V rotary and linear encoders. It allows encoders to be easily interfaced and powered from a PC using only a USB cable. For more information on the product click here.

Support


Please view our FAQ section for commonly asked questions.

For any additional information please send us an email.

Name*
E-mail*
Company*
Company Address*
Country*
Please select your area of interest
RM36
In general
Your message:
Security code*
The CAPTCHA image

Fields marked with * are mandatory and must be completed.

Buy Online

A range of popular RM36 encoders can be purchased over the internet. Please visit our online store at www.rlsdirect.com.


RLS Direct logo
  • Shop online 24 hours a day
  • Worldwide dispatch direct from factory
  • Pay with Visa or Mastercard
  • Wide selection of output types available
RM36