RM22 non-contact 5 V

The RM22 is a compact, high-speed rotary magnetic encoder designed for use in harsh environments.

Overview

Introduction

The non-contact two part design removes the need for seals or bearings ensuring long-term reliability and simple installation.

The encoder comprises a magnetic actuator and a separate encoder body. Rotation of the magnetic actuator is sensed by a custom encoder chip within the body, and processed to give the required output format.

The encoder chip processes the signals received to provide resolutions to 13 bit (8192 positions per revolution) with operational speeds to 30,000 rpm. Output signals are provided in industry standard absolute, incremental or analogue formats.

The compact encoder body is just 22 mm in diameter and provides dirt immunity to IP68. The RM22 can be used in a wide range of applications including marine, medical, print, converting, industrial automation, metal working, motor control and instrumentation.

Features

  • Excellent immunity to IP68
  • Non-contact, frictionless design
  • High speed operation to 30,000 rpm
  • Absolute - to 13 bit (8192 counts per revolution)
  • Industry standard absolute, incremental and analogue output formats
  • Compact - 22 mm diameter body
  • Accuracy to ±0.5°
  • Simple installation
  • Power supply 5 V
  • RoHS compliant (lead free)

Specifications

Diameter 22 mm (35 mm over mounting flange)
Weight Encoder with 1 m cable (no connector) 48 g. Magnetic actuator 12 g.
Length 27 mm including magnetic actuator
Body Style Non-contact sensing. Cylindrical body with flange face.
Resolution to 13 bit (8192 counts per rev)
Outputs Available Industry standard absolute, incremental and analogue output formats
Maximum Speed to 30,000 rpm
Accuracy to ±0.5°
Power Supply 5 V ± 5%
Environmental Sealing IP64 or IP68
Cable Exit Type Radial
Shaft Diameter To suit all common shaft sizes up to 10 mm
Connector Options Flying lead, 9 way 'D' type connector and 15 way 'D' type (parallel format only)
Operating Temperature from -40 °C to +125 °C dependant on output type - refer to datasheet
Housing Material Encoder body - aluminium. Magnetic actuator - stainless steel.

Documentation

Doc. no. Issue Description Type Size
RM22D01 1 RM22 Data sheet PDF File 463 KB
RM22D02 1 RM22 Installation Guide PDF File 286 KB
RM22-D01 / RM22 Installation Drawing (.dxf) WinRAR ZIP archive 91 KB
RM22-3D / RM22 3D Model (.igs, .sldprt, .step) WinRAR ZIP archive 237 KB
RMA-3D / RMA magnetic actuator 3D Model (.igs, .sldprt, .step) WinRAR ZIP archive 1146 KB

Interfaces

P201 USB encoder interface

P201 interface

The P201 is a single channel USB encoder interface suitable for use with a wide variety of 5 V rotary and linear encoders. It allows encoders to be easily interfaced and powered from a PC using only a USB cable. For more information on the product click here.

Support


Please view our FAQ section for commonly asked questions.

For any additional information please send us an email.

Name*
E-mail*
Company*
Company Address*
Country*
Please select your area of interest
RM22
In general
Your message:
Security code*
The CAPTCHA image

Fields marked with * are mandatory and must be completed.

Buy Online

A range of popular RM22 encoders can be purchased over the internet. Please visit our online store at www.rlsdirect.com.


RLS Direct logo
  • Shop online 24 hours a day
  • Worldwide dispatch direct from factory
  • Pay with Visa or Mastercard
  • Wide selection of output types available
RM22