RE36 5 V and 24 V

The RE36 is a high-speed rotary magnetic encoder designed for use in harsh environments.

Overview

Introduction

The traditional design allows for easy integration to existing machines.

A magnet is mounted to the shaft within the encoder body. Rotation of this magnet is sensed by a custom encoder chip within the body, and processed to give the required output format.

The encoder chip processes the signals received to provide resolutions to 13 bit (8192 positions per revolution) with operational speeds to 20,000 rpm. Resolution options include binary and decimal. Output signals are provided in industry standard absolute, incremental or analogue formats.

The compact encoder body is just 36 mm in diameter and provides dirt immunity to IP68. The RE36 can be used in a wide range of applications including marine, medical, print, converting, industrial automation, metal working and instrumentation.

Features

  • Excellent immunity to IP68
  • High speed operation to 20,000 rpm
  • 36 mm diameter body
  • Industry standard absolute, incremental and linear output formats
  • Binary and decimal resolution options
  • Accuracy to ±0.3°
  • Simple integration
  • Low inertia
  • RoHS compliant (lead free)

Specifications

Diameter 36.5 mm
Weight With 1 m cable (no connector) IP53 radial cable 105 g. IP64/68 radial cable 128 g
Length IP64/68 - 54 mm including shaft, IP53 - 47 mm including shaft
Body Style Bearing/shaft style
Resolution to 13 bit (8192 counts per rev)
Outputs Available Industry standard absolute, incremental and linear output formats
Maximum Speed to 20,000 rpm
Accuracy to ±0.3°
Power Supply 5 V and 24 V
Environmental Sealing IP53, IP64 or IP68
Cable Exit Type Radial
Shaft Diameter 6 mm
Connector Options Flying lead, 9 way 'D' type connector and 15 way 'D' type (parallel format only)
Operating Temperature from -25 °C to +85 °C dependant on output type - refer to datasheet
Housing Material Encoder body - aluminium.

Documentation

Doc. no. Issue Description Type Size
RE36D01 1 RE36 Data sheet PDF File 454 KB
RE36D02 1 RE36 Installation Guide PDF File 289 KB
RE36-D01 / RE36 Installation Drawing (.dxf) WinRAR ZIP archive 106 KB
RE36-3D / RE36 3D Model (.igs, .sldprt, .step) WinRAR ZIP archive 745 KB

Interfaces

P201 USB encoder interface

P201 interface

The P201 is a single channel USB encoder interface suitable for use with a wide variety of 5 V rotary and linear encoders. It allows encoders to be easily interfaced and powered from a PC using only a USB cable. For more information on the product click here.

Support


Please view our FAQ section for commonly asked questions.

For any additional information please send us an email.

Name*
E-mail*
Company*
Company Address*
Country*
Please select your area of interest
RE36
In general
Your message:
Security code*
The CAPTCHA image

Fields marked with * are mandatory and must be completed.

Buy Online

A range of popular RE36 encoders can be purchased over the internet. Please visit our online store at www.rlsdirect.com.


RLS Direct logo
  • Shop online 24 hours a day
  • Worldwide dispatch direct from factory
  • Pay with Visa or Mastercard
  • Wide selection of output types available
RE36