RE22 5 V
The RE22 is a compact, high-speed rotary magnetic encoder designed for use in harsh environments.
Overview
Introduction
The traditional design allows for easy integration to existing machines.
A magnet is mounted to the shaft within the encoder body. Rotation of this magnet is sensed by a custom encoder chip within the body, and processed to give the required output format.
The encoder chip processes the signals received to provide resolutions to 13 bit (8192 positions per revolution) with operational speeds to 20,000 rpm. Output signals are provided in industry standard absolute, incremental or analogue formats.
The compact encoder body is just 22 mm in diameter and provides dirt immunity to IP68. The RE22 can be used in a wide range of applications including marine, medical, print, converting, industrial automation, metal working and instrumentation.
Features
- Excellent immunity to IP68
- High speed operation to 20,000 rpm
- Compact - 22 mm diameter body
- Absolute - to 13 bit (8192 counts per revolution)
- Industry standard absolute, incremental and analogue output formats
- Accuracy to ±0.3°
- Power supply 5 V
- Simple integration
- RoHS compliant (lead free)
Specifications
| Diameter | 22 mm |
| Weight | With 1 m cable (no connector) IP53 axial cable 68 g, side cable 60 g, IP64/68 axial cable 73 g |
| Length | IP68/64 - 43 mm including shaft, IP53 - 36 mm including shaft |
| Body Style | Bearing/shaft style |
| Resolution | to 13 bit (8192 counts per rev) |
| Outputs Available | Industry standard absolute, incremental and analogue output formats |
| Maximum Speed | to 20,000 rpm |
| Accuracy | to ±0.3° |
| Power Supply | 5 V ± 5% |
| Environmental Sealing | IP53, IP64 or IP68 |
| Cable Exit Type | Axial or Radial (IP53 only) |
| Shaft Diameter | 4 mm |
| Connector Options | Flying lead, 9 way 'D' type connector and 15 way 'D' type (parallel format only) |
| Operating Temperature | -25 °C to +85 °C |
| Housing Material | Encoder body - aluminium |
Documentation
| Doc. no. | Issue | Description | Type | Size |
| RE22D01 | 1 | RE22 Data sheet | PDF File | 468 KB |
| RE22D02 | 1 | RE22 Installation Guide | PDF File | 307 KB |
| RE22-D01 | / | RE22 Installation Drawing (.dxf) | WinRAR ZIP archive | 111 KB |
| RE22-3D | / | RE22 3D Model (.igs, .sldprt, .step) | WinRAR ZIP archive | 773 KB |
Interfaces
P201 USB encoder interface
The P201 is a single channel USB encoder interface suitable for use with a wide variety of 5 V rotary and linear encoders. It allows encoders to be easily interfaced and powered from a PC using only a USB cable. For more information on the product click here.
Support
Buy Online
A range of popular RE22 encoders can be purchased over the internet. Please visit our online store at www.rlsdirect.com.
- Shop online 24 hours a day
- Worldwide dispatch direct from factory
- Pay with Visa or Mastercard
- Wide selection of output types available
td>