Linear magnetic encoders
A range of high-speed linear magnetic encoders designed for use in harsh environments, such as woodworking, stone-cutting, sawing, metalworking, textiles, packaging, plastics processing, automation and assembly systems, laser/flame/water-jet cutting, electronic chip/board production etc.
The linear magnetic encoder system consists of a readhead and self-adhesive magnetic scale. As the readhead moves along the scale it detects the magnetic signature of the magnetised scale and processes these signals to the required output.
- High speed operation
- Resolutions from 625 µm to 1 µm
- Excellent dirt immunity
- Integral set-up LED
- Axis lengths of up to 100 m
- Industry standard digital and analogue output options
|
|
LM10 linear
The LM10 is a linear magnetic encoder designed for use in harsh environments. Resolutions range from 50 µm to 1 µm |
|
LM13 linear
The LM13 is a compact linear magnetic encoder designed for use in harsh environments. Resolutions range from 250 µm to 1 µm |
|
|
LM15 linear
The LM15 is a linear magnetic encoder designed for use in harsh environments. Resolutions range from 625 µm to 5 µm |
|
LM13 linear with DPI resolution
The LM13 with DPI resolution is a compact linear magnetic encoder designed for printer applications. Resolutions range from 25,600 dpi to 100 dpi |
td>