Axial ring MR049N Features and compatibility

Outer diameter

49 ± 0.1 mm

Inner diameter

25 ± 0.1 mm

Height

2 ± 0.1 mm

Pole length

2 mm

Number of poles

72

Mass

15 g

Moment of inertia

5,660 gmm2

Material of magnetic layer

NBR + ferrite

Hub material

EN 1.4016 / AISI 430

Hub thermal expansion coefficient (CTE)

10 × 10-6 K-1

Type of reference

Unique or DCRM*

Basic increment of distance coded reference mark

128 mm / 45°

Compatibility

LM10, LM13, RLM, RLC2HD, RLC2IC, RLB

Yes

LM15

No

 

* Reference mark option (including DCRM) not available with LM10, LM13, RLB and RLC2HD readheads.