AM4096 - 12 bit Rotary Magnetic Sensor IC

AM4096 - 12 bit Rotary Magnetic Sensor IC

More Views

Within the miniature chip is the processing circuitry to provide outputs in absolute SSI, incremental, linear voltage, tacho and UVW formats with resolutions to 12 bit. The zero position can also be selected at point of installation.

 

Programming is possible over the two wire interface (TWI), which is compatible with the I2C protocol. The TWI allows to interconnect up to 128 individually addressable devices using only two directional bus lines. The chip can operate with either 3 V or 5 V power supply and can be put into a power down state designed for battery powered applications.

 

This chip uses the proven OnAxis™ sensing principle. The encoder IC senses the position of a diametrically polarized magnet placed above the chip.

 

As the magnet rotates an array of Hall sensors within the chip produces a voltage representation of the magnetic field distribution. Subsequent internal processing isthen used to produce the required output signal format and resolution.

 

With such a flexible design the AM4096 can be used in a wide range of non-contact position or velocity measurements, such as motor motion control and commutation, robotics, camera positioning, various encoder applications, battery powered devices and other demanding high resolution applications.

Features

  • Contactless angular position encoding over 360°
  • Selectable resolutions to 12 bit
  • Programmable zero position
  • Output options:
    • Incremental
    • Serial SSI
    • UVW
    • TWI
    • Linear voltage
    • Programmable: buffered sine/cosine, tacho
  • High speed operation
  • 3 V or 5 V power supply
  • Power save mode
  • Extended operating temperature range (-40 °C to 125 °C)
  • Integrated EEPROM
  • SSOP28 package
  • RoHS compliant (lead free)

Buy products by choosing the specifications

Loading configurator...
Delivery time up to: 14 days

Total price:

$13.02

Availability: In stock

More than 10 pcs or need technical assistance? Contact for quote.