AM256Q – 8 bit Rotary Magnetic Sensor IC

AM256Q – 8 bit Rotary Magnetic Sensor IC

More Views

The AM256Q uses the same technology as the AM256 integrated circuits but is offered in the compact QFN28 package (6x6 mm).

Features

  • Contactless angular position encoding over 360°
  • Ideal for harsh environments due to magnetic sensing
  • Complete system-on-chip solution
  • 8 bit absolute encoder
  • Factory optimized linearity
  • High rotational speed up to 60,000 rpm
  • 5 V power supply
  • Low power consumption 13 mA typical
  • Extended operating temperature range (–40 °C to +125 °C)
  • SMD package QFN28
  • Moisture sensitivity level 3
  • RoHS compliant (lead free)

Buy products by choosing the specifications

Loading configurator...
Delivery time up to: 14 days

Total price:

$13.02

Availability: In stock

More than 10 pcs or need technical assistance? Contact for quote.